1. 产品搜索滤波器陶瓷滤波器(CERAFIL®)滤波器SFELF10M7HA0G-B0

SFELF10M7HA0G-B0

  • 生产开始日期:2003/1/1
  • 接受订单的最迟期限:2018/3/31
  • 停产日:2018/6/30

Murata Icon X 用途

不能使用的用途

请务必确认并遵守“操作要求”。

可以使用的用途

民用设备

针对上述用途所要求的性能、功能、质量、管理、安全性,请参照本网站及规格说明书等,并在确认实机性能与信赖性之后使用。

外观&形状

Murata Icon X 规格

工作温度范围 -20℃ to 80℃
形状 引线
元件 2
中心频率 10.700MHz
中心频率公差 ±30kHz
标称值 No
3dB频带宽 180kHz±40kHz
阻带宽范围 520kHz
阻带宽范围测量条件 [within 20dB]
群延迟频带宽 45kHz[within 0.5μsec.]
阻带损耗 40dB[within 9MHz to fo]
插入损耗 7.0dBmax.(at minimum loss point)
波纹 0.0dB(at minimum loss point)
输入/输出阻坑 330Ω
质量 178mg

Murata Icon X 特点

SFELF10M7_G series for FM-receivers are monolithic type ceramic filters that use the thickness expander mode of the piezoelectric ceramic. As part of the environment protection program, the solder for terminal plating and terminal-element connection inside of the ceramic filter contain no lead (Pb).

Features
1. Little dispersion of amplitude characteristics and phase characteristics (G. D. T. characteristics)
2. The SFELF_G series is based on SFELF_FA00/GA00/HA00, and it obtains high selectivity with low loss. There is little dispersion of amplitude and GDT characteristics, and low distortion rate can be obtained.
3. The flatness of GDT is inspected for all products.

Murata Icon X 包装信息

包装 规格 标准包装数量
B0 散装 500