eBook: In-Cabin Radar for Child Protection
Recent studies show an increase in accidents, and sadly, even fatalities, with children being left unattended in vehicles.
European NCAP standards, pending US legislation, require vehicle manufacturers to include child protection features to detect a child inside a locked vehicle.
Our latest eBook illustrates a reliable and inexpensive solution to detect whether a child is locked inside an unattended vehicle.
Using in-cabin radar technology, we can detect the presence of a child inside a vehicle and determine the child's location.
It can also distinguish between a sleeping baby and an inanimate object.
A radar solution will protect passenger privacy and minimize false positives from pedestrians and passing vehicles.
What topics do we cover:
- Child protection technology
- Warning systems
- Sensing
- High frequency 60GHz radar signal
- In-cabin solutions
- Life Presence Detection (LPD)
- Object Location and Classification (OLC)
Yes, I want to learn more!
Fill out the form below for your free copy.
* Indicates a mandatory field.