RF filter production since 1989
More than 35 years of RF filter production background for wireless and connectivity applications.
Enter a product part number, or a portion of a part number.
Murata RF filters
A direct reference for matching selected Texas Instruments IC series to approved Murata RF filter options by part number, passband, package size, RF function, and current status.
Product Lineup
Select the TI IC series first, then compare approved Murata filter options by passband, package, RF function, and status.
| TI IC | Murata part no. | Passband | Size & height | RF function | Production | Approval |
|---|---|---|---|---|---|---|
| CC112X | LFD21868MMF1D386 | 2400-2500 MHz | 2.00 x 1.25 x 0.7 mm | Sub-GHz dual matching filter | MP | Approved |
| CC131x | LFB18868MBG9E212 | 863-876 MHz902-928 MHz | 1.6 x 0.8 x 0.65 mm | Balance matching band pass filter | MP | Approved |
| CC1352PCC1352R | LFB21868MDZ5E757 | 863-870 MHz2402-2480 MHz | 2.00 x 1.25 x 0.7 mm | Band pass filter | MP | Approved |
| LFB21433MDZ6F112 | 426-435 MHz2402-2480 MHz | 2.00 x 1.25 x 0.7 mm | Band pass filter | MP | Approved | |
| CC131XPCC1352PCC1354P | LFB21892MBGGF670* For HPA only | 863-928 MHz | 2.00 x 1.25 x 0.7 mm | Band pass filter | MP | Approved |
| LFB182G45BGEF296* For HPA only | 2400-2480 MHz2402-2480 MHz | 1.60 x 0.80 x 0.65 mm | Band pass filter | MP | Approved | |
| CC140xP | LFB21892MBGGF964 | 863-928 MHz | 2.00 x 1.25 x 0.7 mm | Band pass filter | MP planned CQ2 2026 | Approved |
Product availability, approved status, and mass-production timing should be confirmed with the appropriate Murata representative before final design selection.
Why Murata
Murata support for these TI wireless IC series is backed by long-running RF filter production, supplier scale, and application experience across connected wireless systems.
More than 35 years of RF filter production background for wireless and connectivity applications.
Murata is shown with 43% market share in the provided RF filter reference material.
Experience across low-power wireless, cellular, connectivity equipment, M2M, and infrastructure applications.
Technical Reference
Optional background for engineers who need context on LTCC integration, board-space reduction, and final selection checks.
LTCC, Low Temperature Cofire Ceramics, combines multilayer ceramic substrates with embedded passive structures.
Replacing a discrete L&C circuit with an LTCC filter can consolidate multiple passive components into one compact chip.
Inquiries
Complete the inquiry form below.