Select your region & language

Your Page Title

Powering Europe’s Digital Future


Data Center & Enterprise Computing

Watch the full Video Murata Open Compute Rack Power Solutions in action What to Read Next What Makes Us Unique?
Design Tools
Murata offers software and data that are useful for circuit design and board design.
Contact Us
Nikolaos Doganis
Nikolaos Doganis
Business Architect | Data Center & Edge Computing
LinkedIn

Empowering Europe’s Digital Transformation with AI, Edge Computing, and Energy-Efficient Data Centers


As AI adoption, 5G infrastructure, and cloud computing continue to accelerate across Europe, high-performance data centers are emerging as the backbone of this digital revolution. Murata is at the forefront, delivering cutting-edge power solutions optimized for AI workloads, edge computing, and scalable IT infrastructure in the European market.
Our advanced, modular power supply units are Open Compute Project (OCP) compliant and engineered for both air-cooled and liquid-cooled environments. With compact, high-density electronic components, Murata ensures energy-efficient power conversion that meets the demands of next-generation data centers.

Committed to sustainability, reliability, and performance, Murata empowers the development of AI-driven, energy-efficient data centers and edge computing infrastructure across Europe. Partner with us to build scalable, future-ready IT systems that support Europe’s digital ambitions.

Aligned Heading Example

Watch full Video

Murata's Open Compute and Data Center Centralized Power Solutions are modular, scalable, high-density and with titanium efficiency (80 PLUS Titanium class).


Key Features:


  • ✔ Rack Cabinet: 21-inch or 19-inch
  • ✔ Input Configurations: Single-phase AC, Three-phase AC, and HVDC
  • ✔ Output Voltage: 12V, 50V, or 54V
  • ✔ Output Power: 3.0kW, 3.6kW, or 5.5kW Titanium Efficiency Power Supply
  • ✔ Cooling Options: Air Cooling or Liquid Cooling
  • ✔ RMU (Remote Management Unit) supporting Redfish protocol
  • ✔ Hot-Swappable PSU & RMU