New Products - Free Samples
Unleash your creativity with our design samples
-
The world's smallest MLCC on the market
Features
- The world's first mass production
- Maximum capacitance in 0603M size
- Minimum size in 10μF
Applications
- Smartphones
- Wearables/Hearables
- Server/Data Centers
- IoT Devices -
Compact DC-DC converters
Features
- Ultra-low isolation capacitance
- CMTI >200kV/µS
- Continuous barrier withstand voltage 1.1kV
Applications
- PV Inverter
- Battery storage converters
- Grid-Battery Storage
- Industrial Drives
-
470μF Polymer Aluminum Electrolytic capacitor
Features
- Low-profile
- High-capacitance
- Low-ESR polymer
Applications
- Suppressing IC voltage fluctuations in
high-speed data center server
-
Automotive Grade Ceramic Capacitors
Features
- An ultra-thin profile, measuring just 0.16mm
- Optimal space utilization
- Enhanced performance
Applications
- Automotive application such as ADAS
-
In-vehicle Bias-T inductors for SerDes interfaces
Features
- High-Frequency impedance vs. Traditional inductors
- Wide range of sizes available
- AEC-Q200 compliant design for automotive durability
Applications
- SerDes interfaces supporting ADAS & IVI
- Battery storage converters
- Grid-Battery Storage
- Industrial Drives
-
Isolated DC-DC Converters for PoE
Features
- Smallest size, lowest profile, highest efficiency
- Low noise operation
- Module type convenience
Applications
- Suppressing IC voltage fluctuations in
high-speed data center server