Murata introduces safety standard certified metal terminal type MLCC for automotive applications with a distance between terminals of 4 mm or more.

  • Capacitor

03/10/2018

Murata introduces safety standard certified metal terminal type MLCC for automotive applications with a distance between terminals of 4 mm or more.

Overview

Murata Manufacturing Co., Ltd. has introduced the KCA series Type MF safety standard certified metal terminal type multilayer ceramic capacitors for automotive applications. This product has a distance between terminals of 4 mm or more, and is intended mainly for use in onboard chargers (OBC*1), inverters, DC-DC converters, and other equipment in electric vehicles. Mass production of this product is scheduled to begin in December 2018.


Supplementary notes

KCA series Type MF safety standard certified metal terminal type multilayer ceramic capacitors for automotive applications are certified under the IEC60384-14 Class X1/Y2 international safety standard for capacitors, and can be used as Class Y2 Y capacitors*2 in onboard chargers and other equipment. The elastic action of the metal terminals reduces the stress on the ceramic element, and the design reduces the risk of cracking. This product can be used in onboard chargers, not only in AC lines that require safety standard certified capacitors, but also as Y capacitors in DC lines.

The conventional KCA series Type MF capacitors satisfied the distance between terminals of 3.2 mm specified thus far by IEC60384-14. However, when used in DC lines for electric vehicle applications, there were cases where a distance between terminals of 3.2 mm was judged to be insufficient depending on the applied voltage, operating environment, board material, and other factors. This product uses a new metal terminal design that realizes a distance between terminals of 4 mm or more. This enables to support design needs for even higher voltages compared to the conventional lineup.


Product overview

 
Developed product
[Reference] Conventional product
Part number (example)
KCA55W7UMF103ML01#
KCA55W7UMF103MH01#
Shape
Murata introduces safety standard certified metal terminal type MLCC for automotive applications with a distance between terminals of 4 mm or more.
Length L
6.1 ±0.4 mm
6.1 ±0.4 mm
Width W
5.1±0.3 mm
5.3 ±0.2 mm
Thickness T
6.4 ±0.3 mm
6.4 ±0.3 mm
Metal terminal width e
0.9 ±0.2 mm
1.2 ±0.2 mm
Distance between metal
terminal electrodes d
4 mm (min.)
3.2 mm (min.)
Line up
  • Operating temperature range: -55 to +125℃
  • Rated voltage: 250 Vac (r.m.s.), 630 Vdc (Only 250 Vac [r.m.s.] is safety standard certified.)
  • Capacitance: 100 to 10,000 pF
  • Temperature characteristic: U2J characteristics


Explanation of terms

*1. 
OBC: An onboard charger that converts commercial power supply to direct current and charges the main battery of an electric vehicle.
*2.
Y capacitor:
A capacitor connected between a power line and the chassis mainly to eliminate power line noise.

Murata in Brief

Murata Manufacturing Co., Ltd. is a worldwide leader in the design, manufacture and sale of ceramic-based passive electronic components & solutions, communication modules and power supply modules. Murata is committed to the development of advanced electronic materials and leading edge, multi-functional, high-density modules. The company has employees and manufacturing facilities throughout the world. For more information, visit Murata's website at www.murata.com