Select your region & language

Murata introduces metal terminal type MLCC for wireless power transfer equipment in automotive and general-purpose applications

  • Capacitor

01/08/2019

Murata Introduces the World's First CAN FD Class 3-compatible Common Mode Choke Coil

Overview

Murata Manufacturing Co. Ltd. has introduced the KCM series of metal terminal type multilayer ceramic capacitors with temperature compensating C0G characteristics for automotive applications and the KRM series of metal terminal type multilayer ceramic capacitors for general-purpose applications. These products are primarily intended for the LC resonance circuits of wireless power transfer (WPT*1) systems for electric vehicle and industrial equipment. Mass production of this product is scheduled to start from August 2019.


Supplementary notes

Wireless power transfer (WPT) technology is being developed and practically applied in fields such as electric vehicles and industrial automated transporters. Wireless power supplies using the magnetic resonance method are attracting attention in these fields as they are resistant to drops in transfer efficiency due to distance. The magnetic resonance method inserts capacitors to both the power transmission side and power reception side to form a LC resonance circuit. Comparatively high power on the order of several kW to several tens of kW is applied to these resonance capacitors, so low loss, low heat generation, and low capacitance variation due to temperature and voltage are required.
Ceramic materials with low loss and low capacitance variation due to temperature and voltage application were selected for the newly developed metal terminal type multilayer ceramic capacitors with C0G characteristics. The metal pins also use low-loss materials and have been optimized for resonance capacitors.


Product overview

 
for Automotive
for General
Part number (example)
KCM55V5C2J543JDL2#
KRM55V5C2J543JDL2#
Shape
製品概要/形状, 自動車用KCMシリーズ, 一般用KRMシリーズ
Length L
6.1 ±0.4 mm
Width W
5.1±0.3 mm
Thickness T
6.2 ±0.4 mm
Metal terminal width e
0.9 ±0.2 mm
Line up
  • Operating temperature range: -55°C to +125°C
  • Rated voltage: 630Vdc
  • Capacitance: 15nF to 54nF
  • Temperature characteristic: C0G characteristics(0±30ppm/℃)


Explanation of terms

*1. 
WPT: Wireless Power Transfer/Transmission (WPT) is the general term for wireless power supply, wireless power transfer/transmission, contactless power transmission, etc.

Murata in Brief

Murata Manufacturing Co., Ltd. is a worldwide leader in the design, manufacture and sale of ceramic-based passive electronic components & solutions, communication modules and power supply modules. Murata is committed to the development of advanced electronic materials and leading edge, multi-functional, high-density modules. The company has employees and manufacturing facilities throughout the world. For more information, visit Murata's website at www.murata.com

Subscribe to Product & Event News

Sign Up for Our Free Email Newsletter