Select your region & language

New Addition of Surface Applied Type Y1 Class Safety Certified Capacitors - Contributes to making power supply devices smaller and thinner with the series maximum capacity of 2,200 pF -

  • Capacitor

01/11/2023

Murata Manufacturing Co., Ltd. (hereinafter, “Murata”) has expanded its product lineup of surface applied type IEC 60384-14*1 Y1*2 class safety certified ceramic capacitors for thin power supply devices with the commercialized 2,200 pF “DK1F3EA222M86” (hereinafter, “this product”). This new product boasts the highest capacitance within its series. Mass production has already begun.

  • *1IEC 60384-14: An international standard that defines the withstanding voltage and flame retardancy performances of capacitors connected to commercial power supplies from the perspective of preventing fire and electrocution caused by electric leakage.
  • *2Y1: A capacitor subclass categorized by insulation type based on the above standard. The required performance for subclass Y1 capacitors is the highest.

In recent years, there is a growing need for thinner power supply devices in products including data center server power supply units and inverters for solar power generation. Murata’s safety certified capacitors are placed on the power line to eliminate noise present on commercial AC power lines and can be installed while reducing the thickness compared to lead type products since they are surface applied type products.
This 2,200 pF product, which boasts the highest capacitance within its series, has been added to the lineup of Y1 class safety certified ceramic capacitors, enabling smaller and thinner products to be released in the near future.
Murata will continue efforts to achieve smaller and thinner data center server power supply units and inverters for solar power generation.

Exterior dimensions

Specifications

Product number DK1F3EA222M86
Dimension L 11.4 +/- 0.5 mm
W 6.0 +/- 0.5 mm
T 2.5 mm or less
Operating
temperature range
-40℃ ~ +125℃
Rated voltage

Y1: 300 Vac (r.m.s.) or 250 Vac (r.m.s.), 1,500 Vdc
X1: 440 Vac (r.m.s.), 1,500 Vdc

Capacitance 2,200 pF

Applicable standard

Applicable standard Rated voltage
UL/cUL
(UL60384-14/CSA E60384-14)
Y1: 300 Vac (r.m.s.) or 250 Vac (r.m.s.), 1,500 Vdc
X1: 440 Vac (r.m.s.), 1,500 Vdc
ENEC
(EN60384-14)
Y1: 300 Vac (r.m.s.) or 250 Vac (r.m.s.)
X1: 440 Vac (r.m.s.)
CQC
(IEC60384-14)
KTC
(KC60384-14)
Y1: 250Vac (r.m.s.)
X1: 440Vac (r.m.s.)

* Updated on November 7, 2023: There were some errors in the information provided in "Applicable standard". They have been corrected.

Inquiries

Click here for inquiries on this product

Murata in Brief

Murata Manufacturing Co., Ltd. is a worldwide leader in the design, manufacture and sale of ceramic-based passive electronic components & solutions, communication modules and power supply modules. Murata is committed to the development of advanced electronic materials and leading edge, multi-functional, high-density modules. The company has employees and manufacturing facilities throughout the world.

Subscribe to Product & Event News

Sign Up for Our Free Email Newsletter