Select your region & language

Murata Launches Automotive Safety-Certified Lead-Type Disc Ceramic Capacitors with Y1 Class Certification

  • Capacitor

15/07/2026

Murata Manufacturing Co., Ltd has announced the introduction of the DE5 series, a new lineup of automotive safety-certified lead-type disc ceramic capacitors that have acquired safety standard class* X1/Y1 certification. Compared to the existing X1/Y2-certified DE6 series, the DE5 series delivers an increased rated voltage and impulse withstand voltage, achieving the higher-tier Y1 class certification. Mass production will begin in July 2026.

  • * Safety standard class refers to the classification defined under IEC 60384-14, the international standard governing the withstand voltage and flame-retardant performance of capacitors connected to commercial power sources, with the aim of preventing fires and electric shocks caused by leakage current. X1/Y1 is one of the subclasses defined within this standard based on the type of insulation, and capacitors of subclass X1/Y1 are subject to the most stringent performance requirements.

Safety-certified capacitors are placed on power lines to suppress noise generated on commercial AC power lines, and are also used in on-board chargers (OBCs) of electric vehicles (EVs). The safety standard typically required for OBC applications is Y2 class. However, applications requiring higher performance or additional safety margin beyond the Y2-class impulse test voltage rating of 5 kV may require Y1-class certification.

The newly introduced DE5 series has undergone a design review to enable operation at higher voltages in line with market needs. While the existing DE6 series supports the Y2-certified voltage of 300Vac (r.m.s.), the DE5 series supports the Y1-certified voltage of 500Vac (r.m.s.), and the test voltage for impulse withstand voltage has been significantly increased from 5kV to 12kV.

Murata will continue to expand its lineup in response to market needs, contributing to the advancement of higher performance and greater functionality in automotive applications.

Item Spec

Part Number Capacitance Temperature
characteristics
Rated Voltage(DC) X1 Rated Voltage(AC) Y1Rated Voltage(AC) impulse withstand voltage Lead Space Outer Dimension Guaranteed
Specifications
DE5B3RB101K***R01F 100pF B 1,500Vdc 760Vac(r.m.s.) 500Vac(r.m.s.) 12kV 10mm ±1mm 6.0 mm max. AEC-Q200 rev. Ecompliant
DE5B3RB151K***R01F 150pF 8.0 mm max.
DE5B3RB221K***R01F 220pF 6.0 mm max.
DE5B3RB331K***R01F 330pF 7.0 mm max.
DE5B3RB471K***R01F 470pF 8.0 mm max.
DE5B3RB681K***R01F 680pF 9.0 mm max.
DE5E3RB102M***R01F 1,000pF E 8.0 mm max.
DE5E3RB152M***R01F 1,500pF 9.0 mm max.
DE5E3RB222M***R01F 2,200pF 11.0 mm max.
DE5E3RB332M***R01F 3,300pF 13.0 mm max.
DE5E3RB472M***R01F 4,700pF 14.0 mm max.

For more details on the DE5 series, please visit the product page. For further information on the DE6 series, please visit the related site. Any inquiries regarding this product can be submitted via the Murata support and contact page.

Murata in Brief

Murata Manufacturing Co., Ltd. is a worldwide leader in the design, manufacture and sale of ceramic-based passive electronic components & solutions, communication modules and power supply modules. Murata is committed to the development of advanced electronic materials and leading edge, multi-functional, high-density modules. The company has employees and manufacturing facilities throughout the world.

Subscribe to Product & Event News

Sign Up for Our Free Email Newsletter