Select your region & language

Murata's new LoRa® + GNSS communication module with Semtech IC for Asset tracking

  • Connectivity Modules

08/04/2024

*We have made some corrections to the headline and content on 9 May 2024.

Murata today announced a new compact low-cost low-power wide area network (LPWAN) wireless product (Type 2DT). Type 2DT integrating Semtech’s LoRa® devices measures just 9.98 mm x 8.70 mm with a metal shield surrounding multiple electronic components to allow for faster time to market and increased cost savings for customers. Target applications include asset location, traceability, loss and theft prevention, and recovery and inventory management.

The solution combines Semtech’s LoRa Edge™ LR1110 transceiver IC and RF components and switch for a complete design. The module also includes slow and fast clocks for LR1110 IC operation and a low noise amplifier (LNA) for optimal Global Navigation Satellite System (GNSS) performance. It is powered with a wide voltage range of 1.8 to 3.6V and can be utilized in an operating temperature range of -40 to 85 degrees C.

Semtech’s LR1110 delivers long-distance coverage in the 860 MHz to 930 MHz range, a 22 dBm high power transmit path, and best-in-class receiver sensitivity that surpasses previous generations. Further, an up to 15dBm high efficiency transmit path is available for lower power consumption operation. Besides LoRa, the Long Range-Frequency Hopping Spread Spectrum (LR-FHSS), and Gaussian Frequency-Shift Keying (GFSK) transceiver modulation options, the solution offers both GNSS (GPS/BeiDou) low-power and 802.11bgn Wi-Fi™ passive scanning for geolocation purposes.

The new Type 2DT module will help designers to develop solutions that meet the most demanding requirements, especially in Internet of Things (IoT) asset tracking applications such as asset location, asset recovery, traceability, supply chain, logistics, cold chain monitoring, inventory management, loss & theft prevention, amongst many more.

Specifications

Part Number LBAA0XV2DT-158
Type Name Type 2DT
IC Manufacturer Semtech
Chipset LR1110
Technology LoRa
Frequency band 860-930MHz
Dimension 9.98 × 8.70 × 1.74 mm
Host interface SPI
ETSI Report Yes
FCC/IC Certified Yes
ISED certification Yes

Product page

You can find more information by going to: LINK

Inquiries

Please contact us for details: contact form

Go here to access the technical support website.

Murata in Brief

Murata Manufacturing Co., Ltd. is a worldwide leader in the design, manufacture and sale of ceramic-based passive electronic components & solutions, communication modules and power supply modules. Murata is committed to the development of advanced electronic materials and leading edge, multi-functional, high-density modules. The company has employees and manufacturing facilities throughout the world.

Subscribe to Product & Event News

Sign Up for Our Free Email Newsletter