Select your region & language

Murata Adds Type 1SC-SFS Module to Expansive Cellular IoT Portfolio

  • Connectivity Modules

04/10/2024

*The text has been revised. (October 15, 2024)

Murata today announced the availability of its –Type 1SC-SFS (LBAD0XX1SC-151) Cellular IoT Module. With a resin mold package, the solution delivers low power consumption and robust performance to meet the latest industry demands.It is compliant with 3GPP Release 14 standards and supports both LTE CAT M1 and LTE NB1, delivering a nominal output of 23 dBm. Further, with dimensions measuring just 11.1 x 11.4 x 1.4 mm, it is ideal for space constrained applications.

Key features of the module include up to 10 years of battery life, made possible by low power consumption modes and an average hibernation current as low as 1.5 μA. It also boasts comprehensive regulatory certifications, including FCC/IC, ETSI, TELEC, PTCRB, and GCF. The Type 1SC-SFS includes a user-friendly AT Command interface to facilitate seamless integration and guarantee bug-free performance. Extensive validation ensures compatibility across multiple platforms and hardware configurations. Additionally, Murata offers advanced software upgrade tools, comprehensive documentation, and access to a dedicated community forum to ensure unsurpassed customer support.

“Our new Cellular IoT Module Type 1SC-SFS sets a benchmark in connectivity technology,” said Mehul Udani, Vice President, Corporate Technology and Innovation, Murata Americas. “With significantly reduced development times and costs, we are enabling developers to innovate across various sectors, including wearables, smart meters, asset tracking, and emerging medical and healthcare applications.”

Murata will exhibit this product at MWC Las Vegas 2024 別ウィンドウで開く (Booth 834),taking place October 8-10. For more information on the Type 1SC-SFS – including specifications, evaluation kits, and distributor details – please visit here.

Murata in Brief

Murata Manufacturing Co., Ltd. is a worldwide leader in the design, manufacture and sale of ceramic-based passive electronic components & solutions, communication modules and power supply modules. Murata is committed to the development of advanced electronic materials and leading edge, multi-functional, high-density modules. The company has employees and manufacturing facilities throughout the world.

Subscribe to Product & Event News

Sign Up for Our Free Email Newsletter