Select your region & language

Murata SimpleLink Wi-Fi modules simplify IoT connectivity

  • Connectivity Modules

01/06/2016

LBWA1ZZ1 product image

Murata announces a series of two 2.4 GHz IEEE802.11b/g/n compliant wireless modules based around the TI CC3200 and TI CC3100 SimpleLink chipsets. These miniature modules, measuring 13.2 x 21.45 x 2.65 mm significantly ease incorporating wireless internet connectivity to a host of embedded applications and especially internet of things (IoT) designs.

Both modules, Type 1JP and Type1JQ, have SPI and UART interfaces, 16 Mbit of Flash memory and a 40 MHz clock. The module is constructed on a PCB with all matching components and a PCB antenna and the wireless transceiver and associated logic enclosed in a metal case. Peripheral interfaces include SPI, UART and numerous GPIO pins for attaching sensors and other devices.

The Type 1JP module, part code LBWA1ZZ1JP-928 uses the TI CC3100 chipset and attaches to a host microcontroller to control communication. The Type 1JQ, part code LBWA1ZZ1JQ-929 uses the TI CC3200 chipset that features a Cortex-M4 microcontroller and 256 kB RAM enabling it to operate as a complete “host-less” application.

Both modules are pin-to-pin compatible and will remain compatible with later second-generation modules of Simplelink allowing customers to upgrade their designs without any hardware redesign.

These modules are certified for FCC/IC and R&TTE tested for CE.

These low cost and ultra compact modules ease the task of provisioning wireless connectivity to any IoT design.

Click here for more information on the Type 1JP module, and here for the Type 1JQ module.

Murata in Brief

Murata Manufacturing Co., Ltd. is a worldwide leader in the design, manufacture and sale of ceramic-based passive electronic components & solutions, communication modules and power supply modules. Murata is committed to the development of advanced electronic materials and leading edge, multi-functional, high-density modules. The company has employees and manufacturing facilities throughout the world. For more information, visit Murata's website at www.murata.com

Subscribe to Product & Event News

Sign Up for Our Free Email Newsletter