Select your region & language

Introducing 150°C, 0402 size chip ferrite bead for automotive use

  • Noise Suppression Products / EMI Suppression Filters / TVS Diodes (ESD Protection Devices)

13/07/2017

murata_PE0-1S00

Overview

Murata Manufacturing Co., Ltd. has introduced the BLM15HG_BH series of 0402 size (1.0×0.5mm) chip ferrite bead with guaranteed temperature use at 150°C for automotive powertrain safety applications. This product is scheduled to start mass production in October 2017.
  

Supplementary notes

There has formerly been a guaranteed 125°C usage temperature product on the automotive market for noise suppression in the vicinity of mounted sensors, but the current product attains the 150°C guaranteed temperature usage needed by customers for high temperature applications. The use of a guaranteed 150°C product eliminates the need to avoid high temperature areas when installing, thereby granting greater freedom of design.
The BLM15EG_BH series has large impedance up to high frequency (vicinity of 1GHz), making it suitable for noise suppression over a wide frequency range.
Murata has already introduced a 150°C guaranteed temperature usage chip ferrite bead, which can be solder mounted, in the 0603 size (1.6×0.8mm) and 0805 size (2.0×1.25mm). Adding the 0402 size to the product lineup for the same series of 150°C guaranteed temperature usage chips contributes to space saving.
  

Product site URL

Murata in Brief

Murata Manufacturing Co., Ltd. is a worldwide leader in the design, manufacture and sale of ceramic-based passive electronic components & solutions, communication modules and power supply modules. Murata is committed to the development of advanced electronic materials and leading edge, multi-functional, high-density modules. The company has employees and manufacturing facilities throughout the world. For more information, visit Murata's website at www.murata.com

Subscribe to Product & Event News

Sign Up for Our Free Email Newsletter