Select your region & language

Lead type Common Mode Choke Coil for Power Supplies up to 18 A

  • Noise Suppression Products / EMI Suppression Filters / TVS Diodes (ESD Protection Devices)

13/12/2019

Murata Manufacturing Co., Ltd. announces the release of PLT10HN450180P0, a leaded type Common Mode Choke Coil with large-current support that is ideal for noise suppression in applications such as large consumer products.

In products such as large electronic devices, the current flow in the power supply line is large and leaded type components are generally used for noise suppression. There are many such cases where leaded type products are preferable to SMD type products.

With this in mind, Murata has expanded its product lineup by adding the PLT10HN450180P0 with large-current support (18 A) to the existing PLT10HN_P0 series of leaded type Common Mode Choke Coils. This makes it possible to use Murata products for common mode noise suppression on an even wider range of power supply lines.

Product features

  • Leaded type
  • Operating temperature range -55°C~+125°C
  • Support for large currents up to 18 A
  • Common mode impedance: Max. 45 Ω (at 10 MHz)

Applications

For large consumer products such as Power supply lines, etc.

Product webpage

Lead type Common Mode Choke Coil
PLT10HN450180P0
Visit this webpage for product details.

PLT10HN_P0 series
Visit this webpage for product details.

Related webpage

SMD type Common Mode Choke Coil
PLT10HH_PN series
Visit this webpage for information on SMD type products.

Murata in Brief

Murata Manufacturing Co., Ltd. is a worldwide leader in the design, manufacture and sale of ceramic-based passive electronic components & solutions, communication modules and power supply modules. Murata is committed to the development of advanced electronic materials and leading edge, multi-functional, high-density modules. The company has employees and manufacturing facilities throughout the world. For more information, visit Murata's website at www.murata.com

Subscribe to Product & Event News

Sign Up for Our Free Email Newsletter