Select your region & language

Murata Manufacturing has commercialized common mode choke coils for vehicles that support high temperature environments of 150°C and large currents of 15A

  • Noise Suppression Products / EMI Suppression Filters / TVS Diodes (ESD Protection Devices)

29/05/2025

Murata Manufacturing Co., Ltd. (hereinafter "Murata") has newly added a lineup of products that can be used in high temperature environments of 150°C (hereinafter "this product") to the common mode choke coil "PLT10HH series," which are suited to reducing noise on power supply lines for in-vehicle equipment. Mass production began in Jun 2025.

Nowadays, with the increasing sophistication of in-vehicle equipment following the advancement of autonomous driving technologies in the automotive market, the importance of noise suppression measures on power supply lines has been growing. This has led SMD type common mode choke coils that support high temperature environments of 150°C and large currents to be in demand.
Murata's conventional PLT10HH series was only capable of a current flow of 1A in a 125°C environment. However, by adopting new ferrite materials, this product not only enables operation at 150°C but also achieves up to approximately 10 times the current (compared to the conventional PLT10HH series) in a 125°C environment.

Product number Common mode impedance Zc
(At 10MHz)(Ω)Typ.
Rated voltage
V(DC)
Withstand voltage
V(DC)
Rated current
(A)
DC current
(Rdc)(mΩ)
Insulation resistance
(IR)(MΩ min.)
Inductance
(L)(μH min.)
Operating temperature range Storage temperature range
PLT10HH8016R0PN 800 100 250 6 8.0±0.5 10 10 -55°C~+150°C -55°C~+150°C
PLT10HH351100PN 350 100 250 10 3.6±0.5 10 4.5
PLT10HH900150PN 90 300 750 15 1.8±0.5 10 1.5

Derating


Product information

Check PLT10HH Series for product details.

Related sites

Selection chart for power lines

  1. Select by rated current
    MURATA CMCC Products For Power Line -Non Automotive Grade- is available here.PDF
    MURATA CMCC Products For Power Line -Automotive Grade- is available here.PDF
  2. Select by noise frequency band
    Non Automotive Grade: CMCC for Power Lines Selection Tool <Noise suppression frequency range> is available here.PDF
    Automotive Power Trains/Safety Grade: CMCC for Power Lines Selection Tool <Noise suppression frequency range> is available here.PDF
    Automotive Information Grade: CMCC for Power Lines Selection Tool <Noise suppression frequency range> is available here.PDF

Inquiries

For inquiries on this product, see here.

Murata in Brief

Murata Manufacturing Co., Ltd. is a worldwide leader in the design, manufacture and sale of ceramic-based passive electronic components & solutions, communication modules and power supply modules. Murata is committed to the development of advanced electronic materials and leading edge, multi-functional, high-density modules. The company has employees and manufacturing facilities throughout the world.

Subscribe to Product & Event News

Sign Up for Our Free Email Newsletter