Select your region & language

Murata expands lineup of high cutoff frequency chip common mode choke coils in 0504-inch size for automotive high-speed differential interfaces

  • Noise Suppression Products / EMI Suppression Filters / TVS Diodes (ESD Protection Devices)

05/11/2025

Murata Manufacturing Co., Ltd. (hereinafter ‘Murata’) has added a high cutoff frequency*1 product to its lineup of noise suppression components, the 0504-inch size (1.25 x1.0mm) chip common mode choke coils ‘‘DLM11C_HH2 Series’’ (hereinafter, ‘the product’), suitable for automotive high-speed differential interfaces such as LVDS*2, SerDes*3, USB, and HDMI. Murata has already started mass production of this product.

  • *1High cutoff frequency: Reduces high-frequency noise.
  • *2LVDS (Low Voltage Differential Signaling): An interface used for LCD panels.
  • *3SerDes (Serializer/Deserializer): Circuits that convert between the serial and parallel signals in each direction.

In recent years, the automotive market has seen multiple USB ports installed in each vehicle seat as interfaces for connecting smartphones and PCs, and data transfer speeds have increased from conventional USB 2.0 to Gbps-class USB 3.2. For these differential interfaces, common mode noise suppression is essential, and small common mode choke coils that support high-speed signals are required. In response, Murata developed this product using proprietary lamination technology to reduce high-frequency noise above 7.5 GHz in a compact 0504-inch size.

Specifications
Product name DLM11CB120HH2
Common mode impedance (at 100 MHz) 12±5Ω
Rated current 100mA
Operating temperature range ‐55~+125℃
Others Compliant with AEC-Q200*4
  • *4AEC-Q200: One of the standards defined by the Automotive Electronics Council (AEC).

Product pages

Please check the DLM11C_HH2 Series for product details.

Related sites

Selection chart for signal linesPDF : List of recommended common mode choke coils for automotive interfaces.

Inquiries

For other inquiries about the product, please click here.


Murata in Brief

Murata Manufacturing Co., Ltd. is a worldwide leader in the design, manufacture and sale of ceramic-based passive electronic components & solutions, communication modules and power supply modules. Murata is committed to the development of advanced electronic materials and leading edge, multi-functional, high-density modules. The company has employees and manufacturing facilities throughout the world.

Subscribe to Product & Event News

Sign Up for Our Free Email Newsletter