Select your region & language

New Ionizer with Increased Ion Production Added to the DC Input Series Lineup

  • Ionizers / Active Oxygen Module (Ozonizers)

26/03/2025

We are planning to discontinue production of this item. (*Updated on April 1, 2026)

Murata Manufacturing Co., Ltd. (hereinafter, “Murata”) has developed the “MHM332 type” ionizer (hereinafter, “this product”), a new product in the MHM3 series, a DC input series. Mass production has begun in March 2025. Samples can also be provided.

The demand for air purifiers has increased due to a heightened focus on maintaining health and hygiene. Due to the global spread of PM 2.5 (particulate matter), there is a strong demand for improved air purifiers as well as air purifier functionalities on for other home appliances.
In response, Murata has added this product to its lineup of products that efficiently generate ions at low voltages. This product has achieved an increase*1 of approximately 1.6 times in ion amount that affect air purification functions compared with Murata's existing “MHM305 type ionizer” by newly designing the high-voltage power supply. On the other hand, ozone generation is suppressed at the same level as our existing products.
This product shares the same board size, mounting position, and interface with our existing products, ensuring easy replacement if they are currently in use.

By unifying our high-voltage power supplies, we now offer shorter lead times from order placement to product delivery compared to existing products.

Murata will continue to develop technologies to help bring safety and security to society.

  • *1Difference between the MHM305 type and MHM332 type
Before (MHM305 type) After (MHM332 type)
Ion amount 5,000,000 pcs/cc 8,000,000 pcs/cc
Specifications
Product name MHM332 type
Input voltage 12 VDC (10.8 to 13.2 V)
Input current 55 mA (typ.)
Ion amount 8,000,000 pcs/cc (typ.) *Based on Murata measurements
Ozone amount 0.15 mg/h (typ.) *Based on Murata measurements
Size 53.0 x 31.0 x 19.3 mm (high-voltage power supply)
Output wire length 100 mm / 200 mm / 300 mm

Product pages

Click MHM332 type for more product information.

Inquiries

Click here for inquiries.

Murata in Brief

Murata Manufacturing Co., Ltd. is a worldwide leader in the design, manufacture and sale of ceramic-based passive electronic components & solutions, communication modules and power supply modules. Murata is committed to the development of advanced electronic materials and leading edge, multi-functional, high-density modules. The company has employees and manufacturing facilities throughout the world.

Subscribe to Product & Event News

Sign Up for Our Free Email Newsletter