Select your region & language

120W eighth brick DC-DC converters for railway and industrial

  • Power Products

03/12/2019

120W eighth brick DC-DC converters for railway and industrial

Murata today announced the first eighth brick in a line of encapsulated DC-DC converters developed by Murata Power Solutions. The 120-Watt IRE-Q12 series was designed specifically for industrial, railway, and transportation applications with system bus and battery voltages between 9VDC and 36VDC. The solution provides leading performance and efficiency through advanced power supply technology for fixed frequency switching architectures.

The IRE-Q12 series offers fully regulated DC output voltage modules with 5V, 12V and 24V, with up to 120W and an input voltage range from 9-36VDC. These features meet the requirements of EN50155 for 24V nominal battery voltages including brown out and transient conditions. Extensive testing ensures that the product can withstand the harsh environmental conditions typically found in railway and industrial applications.

In addition to providing basic insulation with 2828VDC Input-to-Output isolation voltage, the fully encapsulated bricks are available with a standard or an optional flanged baseplate to optimize typical configurations for conduction cooling. Other features include on/off control with positive or negative logic, as well as short circuit, over-voltage, and over-temperature protection. Additionally, the series supports a pre-biased output at start-up, eliminating reverse currents that can damage critical circuitry.

“In response to the expectations from the Industrial and Rail markets, we leveraged our proprietary combination of architectural design, component selection, package design, and assembly techniques to develop the IRE-Q12 series. Through this combination, we produced the highest performing and most reliable solution available on the market today,” said John Quinlan, Senior Product Marketing Manager, Murata Power Solutions.

Product Links

IRE-Q12 Products

IRE-Q12 Datasheet

Murata in Brief

Murata Manufacturing Co., Ltd. is a worldwide leader in the design, manufacture and sale of ceramic-based passive electronic components & solutions, communication modules and power supply modules. Murata is committed to the development of advanced electronic materials and leading edge, multi-functional, high-density modules. The company has employees and manufacturing facilities throughout the world. For more information, visit Murata's website at www.murata.com

Subscribe to Product & Event News

Sign Up for Our Free Email Newsletter