Select your region & language

Murata Manufacturing Co., Ltd. expands lineup of isolated DC-DC converters for PoE IEEE802.3af

  • Power Products

05/09/2025

Murata Manufacturing Co., Ltd. has expanded its lineup of isolated DC-DC converters for PoE*1 with the launch of an IEEE802.3af-compliant isolated DC-DC converter for PD*2 (hereinafter, ‘the product’). Murata has already started mass production of the product, and samples are available upon request.

  • *1PoE: Power over Ethernet. A technology that enables power supply over LAN cables used to build networks.
  • *2PD: Powered Device. A device that receives power in a PoE system.

PoE technology enables power supply over LAN cables used to build networks, improving installation flexibility, and reducing costs. In recent years, network-enabled devices such as security cameras and biometric authentication equipment have increasingly adopted PoE technology. Against this backdrop, demand for compact power modules for PoE-compatible devices is growing. In particular, biometric authentication devices typically require around 10 W of power, making the IEEE802.3af standard, which supports up to 15 W, an ideal match.

Accordingly, Murata has developed this product compliant with IEEE802.3af. The product’s compact, low-profile design (1.02×0.58×0.27 inches (26×14.8×6.8mm)) enhances layout flexibility on circuit boards. It is mainly suited for camera modules and biometric authentication devices that require space-saving and low-noise characteristics, and contributes to the miniaturization of other communication devices.

Key features

  • Isolated DC-DC converter module compliant with IEEE802.3af Class specifications
  • Compact and low-profile (1.02×0.58×0.27 inches (26×14.8×6.8mm)) for high layout flexibility
  • Wide operating temperature range (-40°C to +85°C) for versatile applications

Applications

  • IEEE802.3af-compliant devices including wireless access points, biometric authentication devices, security cameras, camera modules, IP phones, and audio speakers

Specifications

Number MYBSP00502ABFB MYBSP00502ABFS MYBSP00502ABFT MYBSP00502ABFU
Input Voltage Range 42.5 – 57V
Output Voltage 5V
Output Current 1.3A 2A 0.8A 1.3A
Output Power 6.49W 10W 3.84W 6.49W
PoE Class 2 0 1 2
Control Mode PFM PWM
Isolation Voltage 2.25kVdc
Typical Efficiency 77% 83.4% 81% 82.5%
Output Voltage Accuracy +/-3%
Status Mass production
Samples Available

Product page

Please click here for product details and specifications.

Samples

Samples are available upon request from your Murata sales representative or via the website.

Related website

Contact

For inquiries about this product, please contact us here.

Murata in Brief

Murata Manufacturing Co., Ltd. is a worldwide leader in the design, manufacture and sale of ceramic-based passive electronic components & solutions, communication modules and power supply modules. Murata is committed to the development of advanced electronic materials and leading edge, multi-functional, high-density modules. The company has employees and manufacturing facilities throughout the world.

Subscribe to Product & Event News

Sign Up for Our Free Email Newsletter