Select your region & language

SCC400T high performance gyroscope and accelerometer combined sensor family with Digital SPI Interface

  • Sensors

30/11/2022

Murata has developed a new MEMS (Micro-Electro-Mechanical Systems) combined gyroscope and accelerometer sensor family, which has best in class offset and linearity stability performance over its lifetime and temperature. The new SCC400T series enables implementation of a 6DoF sensor solution on one application PCB by combining 5DoF and 1DoF sensors. The SCC400T series provides two parallel acceleration and turning rate outputs with independent filter controls via digital SPI communication interface. Gyroscope measurement range is ±300°/s for both parallel outputs and accelerometer measurement range is ±6g for normal and ±8g for secondary output. The sensor family offers excellent offset stability (offset drift over lifetime ≤ 0.9°/s, ≤ 25mg) and noise performance.

The new MEMS, ASIC and housing architectures contribute to best in class performance and size. The family offers two sensors with one or five degrees of freedom measurement. Both of the sensor versions are packaged into identical overmolded SOIC-16W plastic housing that guarantees reliable operation over product's lifetime. The SCC400T series complements Murata’s sensor portfolio being smaller and more cost-effective solution to challenging industrial applications.

Product Features

  • New architecture enabling low noise for gyro and accelerometer
  • Excellent linearity and offset stability over temperature
  • Single package up to 5DOF High Performance Combined Gyro Sensor and Accelerometer
  • Extensive self-diagnostics
  • Proven reliable Murata 3D MEMS design
  • Secondary gyro output with independent low pass filter control
  • RoHS compliant robust SOIC plastic package suitable for lead free soldering process and SMD mounting

Specification highlights

Output ranges ±300°/s XZ or X
±6g xyz
±8g xyz
Noise density 70 µg/√Hz
0.002°/s√Hz
Recommended supply voltage 3.3 V
Size 10.4 × 7.65 × 2.3 mm (l × w × h)

Applications

This new product family has been designed to meet the market need for high performance yet cost-efficient 6DoF solutions. The sensors are specifically calibrated to improve accuracy in high performance industrial applications. Measuring rate and acceleration enables machine control systems to locate the true machine position from GPS data faster and more precisely. Furthermore, the accurate sensor family enables high quality visual inertial odometry even in harsh environments.

The product platform architecture is developed for safety critical applications and features extensive failsafe functions and error bits for diagnostics. These include internal reference signal monitoring, checksum techniques for verifying communication, and signal saturation/over range detection.

Typical applications include:

  • Inertial Measurement Units (IMUs)
  • Robotic control systems
  • Machine control systems
  • Platform stabilization and control
  • Motion analysis and control
  • High precision (GNSS) positioning

Product pages

Check "SCC400T Series" for product details

Related sites

Inquiries

Please contact us for details: contact form

Murata in Brief

Murata Manufacturing Co., Ltd. is a worldwide leader in the design, manufacture and sale of ceramic-based passive electronic components & solutions, communication modules and power supply modules. Murata is committed to the development of advanced electronic materials and leading edge, multi-functional, high-density modules. The company has employees and manufacturing facilities throughout the world. For more information, visit Murata's website at www.murata.com

Subscribe to Product & Event News

Sign Up for Our Free Email Newsletter