Select your region & language

Murata launches vibration sensor device for predictive maintenance capable of detecting high-frequency range up to 20 kHz

  • Sensors

10/03/2026

Murata Manufacturing Co., Ltd. announces the SMD-type vibration sensor device PKGM-210D-R. Mass production has already begun.

In the factory automation (FA) industry, maintenance has traditionally consisted of scheduled maintenance at fixed intervals and corrective maintenance after failures.
In recent years, however, predictive maintenance, which detects early signs of failure to prevent unexpected equipment stoppages, has become increasingly important. In rotary machinery such as bearings and motors, component damage or insufficient lubrication generates minute abnormal vibrations in the high-frequency range up to 20 kHz before failures become serious. Measuring such high-frequency vibrations is challenging due to interference from noise, and detection has often relied on the experience of skilled technicians using auditory inspection.

By combining its long-established piezoelectric ceramic vibration detection technology with advanced circuit packaging expertise, Murata has developed the PKGM-210D-R, capable of detecting vibrations up to 20 kHz, the upper limit of the audible range. This enables detection of subtle high-frequency abnormal vibrations that were previously identified only by human hearing.

The product supports early prediction of equipment issues, helping to reduce downtime, optimize maintenance timing, extend component life, and minimize excess inventory. In addition, its compact size of 0.20 × 0.20 × 0.14 inches (5.0 × 5.0 × 3.5 mm) allows easy retrofitting to existing equipment or direct integration into motor components.

Key features

  • Z-axis direction detection up to 20 kHz
  • Compact size (0.20 × 0.20 × 0.14 inch / 5.0 × 5.0 × 3.5 mm) for easy retrofit and built-in mounting
  • Built-in driver and filter circuits
  • Versatile single analog output
  • Built-in temperature sensor

Specifications

Product name PKGM-210D-R
Size (L × W × T) 0.20 × 0.20 × 0.14 inch (5.0 × 5.0 × 3.5 mm)
Detection axes (detection directions) 1 (Z)
Detection G range (min.) ±10.2 G (typical: ±50 G)
Frequency bandwidth 5 - 20 kHz
Supply voltage 3.0 - 5.2 V
G sensitivity (typ.) 44 mV/G
Current consumption 3.0 mA
Output type Single analog output
Operating temperature range -20°C - 85°C

Product page

For detailed information about this product, click here.

Related pages

For details on the differential output type with high noise immunity, click here.

Inquiries

For inquiries regarding this product, click here.


Murata in Brief

Murata Manufacturing Co., Ltd. is a worldwide leader in the design, manufacture and sale of ceramic-based passive electronic components & solutions, communication modules and power supply modules. Murata is committed to the development of advanced electronic materials and leading edge, multi-functional, high-density modules. The company has employees and manufacturing facilities throughout the world.

Subscribe to Product & Event News

Sign Up for Our Free Email Newsletter