Select your region & language

New NTC thermistors for high-precision temperature measurement at high temperatures

  • Thermistors (Temperature Sensors, Current Control)

24/04/2024

*The product size has been corrected on August 23, 2024.
0201mm/01005inch > 0402mm/01005inch

 

Murata Manufacturing Co., Ltd. (hereinafter "Murata") has developed an SMD type NTC thermistor capable of both high-precision temperature measurement at high temperatures and excellent cost performance. This new NTC thermistor expands Murata’s existing lineup of NCU Series and NCP Series products. Mass production has already begun, and samples can also be provided.

 

As electronic devices, such as smartphones and tablet PCs, become more powerful and as electric vehicles become more popular, the load on electronic components is increasing, generating more heat. This is a serious issue as heat can impact application performance efficiency. This is especially true in the automotive industry, which has seen a massive increase in the number of highly functional ICs and electronic components installed in electric vehicles and self-driving vehicles. These vehicles are expected to generate even more heat, and thermal design is becoming increasingly important. High-precision temperature detection at high temperatures is now required to efficiently provide application performance even in the high‐temperature range.
Murata has now leveraged its process technologies to develop an SMD type NTC thermistor capable of both high-precision temperature measurement at high temperatures and excellent cost performance. Murata will continue to expand its product lineup to meet market needs and help bring various electronic devices and automobiles to the next level.

Temperature error characteristics

The blue lines in the graphs indicate the temperature detection precision of the new product. It is significantly improved over that of Product F, and approaches the precision of highly precise Product D.
*F and D indicate the resistance tolerance from the part number configuration. Product F and Product D are used here for identification purposes.

Product numbers for in-vehicle applications AEC-Q200 compliant
Size Product number Resistance (25°C) Constant B (25/50°C) Operating temperature range
1005mm/0402inch NCU15XH103FBSRC 10kΩ±1% 3380K±0.5% -55℃~150℃
NCU15WB473FBSRC 47kΩ±1% 4050K±0.5% -55℃~150℃
NCU15WF104FBSRC 100kΩ±1% 4250K±0.5% -55℃~150℃
1608mm/0603inch NCU18XH103FBSRB 10kΩ±1% 3380K±0.5% -55℃~150℃
NCU18WB473FBSRB 47kΩ±1% 4050K±0.5% -55℃~150℃
NCU18WF104FBSRB 100kΩ±1% 4250K±0.5% -55℃~150℃

Example: NTC Thermistors_For Temperature Sensors NCU15XH103FBSRC (resistance (25°C) = 10 kΩ±1%, constant B (25/50°C) = 3380 K±0.5%)

Product numbers for non-in-vehicle applications
Size Product number Resistance (25°C) Constant B (25/50°C) Operating temperature range
0402mm/01005inch NCP02WF104FB5RH 100kΩ±1% 4250K±0.5% -40℃~125℃
0603mm/0201inch NCP03WF104FB5RL 100kΩ±1% 4250K±0.5% -40℃~125℃
1005mm/0402inch NCU15XH103FB6RC 10kΩ±1% 3380K±0.5% -55℃~125℃
NCU15WB473FB6RC 47kΩ±1% 4050K±0.5% -55℃~125℃
NCU15WF104FB6RC 100kΩ±1% 4250K±0.5% -55℃~125℃
1608mm/0603inch NCU18XH103FB6RB 10kΩ±1% 3380K±0.5% -55℃~125℃
NCU18WB473FB6RB 47kΩ±1% 4050K±0.5% -55℃~125℃
NCU18WF104FB6RB 100kΩ±1% 4250K±0.5% -55℃~125℃

Example: NTC Thermistors_For Temperature Sensors NCP03WF104FB5RL (resistance (25°C) = 100 kΩ±1%, constant B (25/50°C) = 4250 K±0.5%)

Product pages

  • Click here for "NCU Series" NTC thermistors.
  • Click here for "NCP Series" NTC thermistors.

Inquiries

For inquiries on this product, see here.

Murata in Brief

Murata Manufacturing Co., Ltd. is a worldwide leader in the design, manufacture and sale of ceramic-based passive electronic components & solutions, communication modules and power supply modules. Murata is committed to the development of advanced electronic materials and leading edge, multi-functional, high-density modules. The company has employees and manufacturing facilities throughout the world.

Subscribe to Product & Event News

Sign Up for Our Free Email Newsletter