Select your region & language

Mass production begins for 0603M size copper electrode NTC thermistors, ideal for automotive applications

  • Thermistors (Temperature Sensors, Current Control)

28/08/2024

The following note has been added (October 16, 2024).
*Copper electrode: Copper electrodes with a nickel (Ni) and tin (Sn) plating on a copper base.

Murata Manufacturing Co., Ltd. (hereinafter “Murata”) has developed 0603M size (0.6 x 0.3 x 0.3 mm) copper electrode* NTC thermistors “NCU03XH103F6SRL” and “NCU03XH103F60RL” (hereinafter “this product”) for markets such as the automotive market where there is a demand for high reliability electronic components. This product is an expansion of the NCU series size lineup. Mass production has already begun, and samples can also be provided.

As advances are being made towards automated driving and IoT integration in the automotive market, circuit boards are being made with an increasingly larger number of electronic components, and in turn, higher component densities. With the increasing sophistication of ADAS*1/telematics technologies*2, there are higher loads on electronic components, amplifying the issue of component overheating. As a result, there is a heightened demand for overheating detection and temperature monitoring technologies.
We have taken advantage of Murata’s years of processing technology development experience to create a 0603M size (0.6 x 0.3 x 0.3 mm) product that can be used for high reliability applications. Compared to Murata’s existing products (1005M size), this product has an approximately 80% lower volume and approximately 70% smaller mounting area.
Murata will continue to expand our product lineup to meet market demand. By responding quickly to market demand, we also contribute to further improvements in circuit board component densities and downsizing of devices for high reliability applications.

  • *Copper electrode: Copper electrodes with a nickel (Ni) and tin (Sn) plating on a copper base.
  • *1ADAS: Advanced Driver Assistance System
  • *2Telematics technology: Devices that use communications technology installed in vehicles to collect and transmit driver and vehicle data and share information in real time. Main applications of this technology include navigation systems that collect traffic information to help drivers avoid traffic jams and voice recognition services used to operate in-car features.

Features

  • Works with automobiles and other systems that require high reliability components. Downsizing (0603M size) achieved with copper electrodes.
  • Approximately 80% lower volume and approximately 70% smaller mounting area than Murata’s existing products (1005M size). Because this product has the same characteristics as our existing products, there is no need to change the circuit board design when replacing an existing product with this product. This product will also help our customers increase their component density and save space on the circuit board.
  • Small in volume and capable of fast response.

Specifications

Part Number NCU03XH103F6SRL NCU03XH103F60RL
Applications Automobile use Consumer use
Size 0.6 x 0.3 x 0.3 mm 0.6 x 0.3 x 0.3 mm
Resistance (25°C) 10 kohm±1.0% 10 kohm±1.0%
Constant B (25/50°C) 3380 K±1.0% 3380 K±1.0%

Product Pages

  • You can find more information about Murata’s 'NCU03XH103F6SRL' and 'NCU03XH103F60RL' by going to:

  • Click here for “NCU Series” NTC thermistors.

Inquiries

For inquiries on this product, see here.

Murata in Brief

Murata Manufacturing Co., Ltd. is a worldwide leader in the design, manufacture and sale of ceramic-based passive electronic components & solutions, communication modules and power supply modules. Murata is committed to the development of advanced electronic materials and leading edge, multi-functional, high-density modules. The company has employees and manufacturing facilities throughout the world.

Subscribe to Product & Event News

Sign Up for Our Free Email Newsletter