Select your region & language

Murata manufactures new crystal unit series for Bluetooth® devices

  • Timing Devices (Crystal Unit / Ceramic Resonator)

24/11/2016

This product has been discontinued. (*Updated on 27 March, 2025)

Overview

Murata Manufacturing Co., Ltd. has enhanced its product lineup by commercializing a new
2.0x1.6mm size high-accuracy crystal unit (XRCGB-F-H series) for wireless devices. This product achieves +/-10ppm initial frequency tolerance and is compatible with Bluetooth® communication implemented by mobile devices / modules.

Background

In 2009, Murata began production of the XRCGB series and commercialized the XRCGB-F-P series for wireless devices (e.g. Bluetooth® Low Energy and ZigBee® devices). These crystals were limited to a frequency tolerance of +/-40ppm (initial tolerance +temperature characteristics).

Recently, the development and spread of wireless communication enabled devices has rapidly accelerated in the consumer product market, driving the growth of products equipped with Bluetooth® functions. This has been accompanied by a growing need to downsize mobile devices and wireless communication modules. Murata has now achieved a frequency tolerance of +/-20ppm in the compact 2.0x1.6mm size, which allows for mounting in Bluetooth® devices previously unachievable by existing product lines.


Features

With a unique packaging technology unavailable to current crystal unit manufacturers, these components excel in quality, volume production capability, and cost performance. The products feature remarkable compactness, intended to contribute to increasingly higher-density mounting and lower profile assembled devices.

Achieves an RoHS directive compliant lead-free (Phase 3) crystal unit

Enables lead-free solder mounting


Applications

Bluetooth® enabled devices
(e.g. headsets, audio devices, modules, wearable devices, and audio visual devices)


Part number

For more information about the XRCGB-F-H series

e.g. XRCGB24M000F1H00R0 (24MHz)
XRCGB25M000F1H00R0 (25MHz)
XRCGB26M000F1H00R0 (26MHz)
XRCGB32M000F1H00R0 (32MHz)


Electric characteristics

Part Number
Frequency
[MHz]
Freq. Tolerance
At +25°C 
[ppm max.]
Freq. Shift
by Temp. 
[ppm max.]
ESR
max.]
Load
Capacitance
[pF]
Drive
Level
[μW max.]
XRCGB24M000F1H00R0 24 +/-10
+/-10
(-20 to +70 °C)
80
6.0+/-0.1
or specify
300
XRCGB25M000F1H00R0 25
XRCGB26M000F1H00R0 26
+/-10
(-30 to +85 °C)
60
XRCGB32M000F1H00R0 32

External size

 










(in mm)

Murata in Brief

Murata Manufacturing Co., Ltd. is a worldwide leader in the design, manufacture and sale of ceramic-based passive electronic components & solutions, communication modules and power supply modules. Murata is committed to the development of advanced electronic materials and leading edge, multi-functional, high-density modules. The company has employees and manufacturing facilities throughout the world. For more information, visit Murata's website at www.murata.com

Subscribe to Product & Event News

Sign Up for Our Free Email Newsletter