Select your region & language

Compact 2016 size crystal units for Wi-Fi devices added to lineup

  • Timing Devices (Crystal Unit / Ceramic Resonator)

19/03/2020

Overview

Murata Manufacturing Co., Ltd. has recently released the XRCGB-F-S series for Wi-Fi devices. The 2.0 × 1.6 mm size high-precision crystal units are in mass production with samples available.

Note

These products achieve an initial frequency accuracy of +/−10 ppm in the 37.4, 38.4, and 40 MHz frequency bands and an operating temperature range of −40 to +105°C. This means the components can withstand high temperatures and are ideal for applications such as lighting fixtures, HEMS/BEMS, or devices equipped with wireless functionality such as Bluetooth™ Low Energy, or Zigbee®.

Applications

Devices equipped with Wi-Fi or Bluetooth™ functionality
Wireless modules, headsets, over-the-top (OTT), game devices, wearables, lighting fixtures, HEMS/BEMS, etc.

Part Number

Swipe left or right to change screens View in landscape mode.
Frequency Frequency Tolerance Frequency Shift by Temperature Operating Temperature Range Part Number
37.4MHz ±10ppm ±10ppm -30 ~ +85°C XRCGB37M400F1S1AR0
±20ppm -40 ~ +105°C XRCGB37M400F1S2FR0
38.4MHz ±10ppm -30 ~ +85°C XRCGB38M400F1S1AR0
±20ppm -40 ~ +105°C XRCGB38M400F1S2GR0
40.0MHz ±10ppm -30 ~ +85°C XRCGB40M000F1S1AR0
±20ppm -40 ~ +105°C XRCGB40M000F1S2FR0

Features

  • Murata’s exclusive package technology creates a high quality product with sustainable mass production, and superior cost-performance ratio.
  • Components are designed to enable higher mounting density for more compact products.
  • Lead-free (Phase 3) in conformance with RoHS directive.
  • Compatible with lead-free solder.

Related webpage

Murata in Brief

Murata Manufacturing Co., Ltd. is a worldwide leader in the design, manufacture and sale of ceramic-based passive electronic components & solutions, communication modules and power supply modules. Murata is committed to the development of advanced electronic materials and leading edge, multi-functional, high-density modules. The company has employees and manufacturing facilities throughout the world. For more information, visit Murata's website at www.murata.com

Subscribe to Product & Event News

Sign Up for Our Free Email Newsletter