Select your region & language

Multistack LPWAN kit for smart city designs

  • Connectivity Modules

17/12/2020

We have transferred our micro primary battery business to Maxell Co., Ltd. as of March 1, 2026. Effective from March 1, 2026, product support will be handled by Maxell Co., Ltd. (*Updated on March 2, 2026)

Murata Manufacturing Co., Ltd.
President:
Norio Nakajima

Murata, in cooperation with technology partner Sentinum, has introduced a multistack development kit for low-power wide area network (LPWAN) implementations. The Yamori dev kit features an array of wireless modules from Murata’s expansive portfolio to accelerate evaluation activity. This allows various IoT-related LPWAN application criteria to be addressed via a single multifaceted platform that is unique to the industry. The following RF and cellular protocols have been included: LoRa, NB-IoT, Cat M1 (LTE-M) and voice over LTE (VoLTE). In addition, NFC connectivity and GNSS functionality are also encompassed and Sigfox and MIOTY can be supported by a simple firmware upgrade.

Within a 63 mm × 29,30 mm × 40 mm form factor, Yamori houses an ultra-compact LBAA0QB1SJ LoRa module, and an LBAD0XX1SC cellular module. A Murata CR3677X lithium coin battery and CT04120 secondary battery have also been incorporated, along with printed antennas, in order to present engineers with a fully-integrated IoT development resource. Low power operation ensures that battery life is prolonged, with as low as 1.5µA (cellular mode) being drawn when in hibernation mode. By using the kit, designers can develop solutions that deliver elevated performance parameters, while taking up little space and consuming minimal power. Smart parking, environment monitoring, smart agriculture, building automation, asset tracking, industrial control, smart metering and emergency service response are just some of the diverse use cases that this kit can be used for.

“By working with Sentinum, we have been able to bring a game-changing prototyping platform to market. It provides engineers with all the building blocks upon which innovative LPWAN solutions can be implemented,” states Koichi Sorada, Product Manager of the IoT Connectivity Europe team at Murata. “No time is wasted with the integration of peripheral elements, such as antennas or a power source, since these are already included. Consequently, it is possible to move through the prototyping phase within a much shorter timeframe. Furthermore, design concepts can be adapted, rather than having to start new projects from scratch.”

About the modules

Murata in Brief

Murata Manufacturing Co., Ltd. is a worldwide leader in the design, manufacture and sale of ceramic-based passive electronic components & solutions, communication modules and power supply modules. Murata is committed to the development of advanced electronic materials and leading edge, multi-functional, high-density modules. The company has employees and manufacturing facilities throughout the world. For more information, visit Murata's website at www.murata.com

Subscribe to Product & Event News

Sign Up for Our Free Email Newsletter