Murata Manufacturing Co., Ltd. (Head Office: Nagaokakyo-shi, Kyoto; Chairman of the Board and President: Tsuneo Murata) has developed a new lineup of power inductors with ESD
*1 withstand voltage characteristics that are the highest level
*2 in the industry for use in automotive power supplies, and has begun shipping samples.
These products are designed to improve in-vehicle specifications centered on ESD countermeasures while maintaining the high power inductor performance of the Company’s consumer-use devices. They will realize high performance and reliability for a wide variety of in-vehicle applications including ADAS
*3, in-vehicle infotainment, power trains and in-vehicle networks.
Among Murata Manufacturing’s flagship DFEC Series power inductors, which command a large market share for use in consumer products such as smartphones, the 1008 and 0806 sizes are being commercialized for in-vehicle use with improved quality specifications as the DFE2HCAH and DFE2MCAH Series, respectively.
Features of the DFE2HCAH and DFE2MCAH Series
The products in the lineup:
- Conform to the AEC-Q200*4 standard for in-vehicle passive components;
- Provide a significant improvement over conventional metal inductors, guaranteeing a 1kV ESD withstand voltage, which is the industry’s highest HBM*5 level among ESD models (The DFE2MCAH Series’ withstand voltage is 500V.);
- Realize high insulation and a high ESD withstand voltage while being compact and having high inductance*6; and
- Exhibit guaranteed temperature characteristics over the range of -40℃ to 150℃ required for in-vehicle applications.
Samples of the DFE2HCAH Series began shipping in October 2018. Samples of the DFE2MCAH Series are scheduled to ship in January 2019.
Murata Manufacturing is highly regarded for its commercialization of high-performance power inductors using metallic materials in response to the increasing demand in recent years for high-current, compact-sized PCs and smartphones. The Company is aiming to capture the top share of the power inductor market by developing products that combine high performance and high reliability not only for consumer use but also for in-vehicle systems such as ADAS, which are becoming increasingly popular.
*1
|
|
Abbreviation of Electro-Static Discharge |
*2
|
|
Figures researched by Murata Manufacturing as of October 2018
|
*3
|
|
Abbreviation of Advanced Driving Assistance System
|
*4 |
|
An industry standard for passive components (capacitors and inductors, etc.) specified by the Automobile Electronics Council
|
*5 |
|
Abbreviation of Human Body Model: A model used for testing and evaluating capacitor
|
*6 |
|
Induction coefficient
|
Product Website URL
Murata Manufacturing Co., Ltd. is a worldwide leader in the design, manufacture and sale of ceramic-based passive electronic components & solutions, communication modules and power supply modules. Murata is committed to the development of advanced electronic materials and leading edge, multi-functional, high-density modules. The company has employees and manufacturing facilities throughout the world. For more information, visit Murata's website at www.murata.com