- HOME
- Smart future
- Solid-state and Lithium Ion seconday battery
Solid-state and Lithium Ion seconday battery
Our cylindrical-type lithium ion secondary batteries are packaged in metal cans and can be used at high rate and maintain high capacity. Murata's FORTELION 24V module is capable of monitoring each battery module's voltage, current, temperature & capacity-value through CAN communication.
- Safe
- Long life
- Extensive line-up
Our cylindrical-type lithium ion secondary batteries are packaged in metal cans and can be used at high rate and maintain high capacity. Murata's FORTELION 24V module is capable of monitoring each battery module's voltage, current, temperature & capacity-value through CAN communication.
- Safe
- Long life
- Extensive line-up