SCHA600 6-DOF XYZ-axis Gyroscope and XYZ-axis Accelerometer
- HOME
- Smart future
- MEMS Sensors
MEMS Sensors
The SCC3000 series enable cost effective realization of both standard and advanced ESC systems as well as high performance Functional Safety design for various ADAS applications. Our SCHA600 enables new ADAS functionality and AD through data fusion with GNSS and various perception sensors such as camera, radar and lidar.
- One-Package 6DoF sensor suitable for AD/ADAS
- Excellent temperature stability/vibration robustness
- Extensive self-diagnostics features
- ISO26262 compliant for systems up to ASIL-D
-
Approach of Inertial Sensor(6DoF)
-
Explanation video of ADAS Locator application
-
Explanation video of Agricultural
-
Explanation video of Structure health monitoring
The SCC3000 series enable cost effective realization of both standard and advanced ESC systems as well as high performance Functional Safety design for various ADAS applications. Our SCHA600 enables new ADAS functionality and AD through data fusion with GNSS and various perception sensors such as camera, radar and lidar.
- One-Package 6DoF sensor suitable for AD/ADAS
- Excellent temperature stability/vibration robustness
- Extensive self-diagnostics features
- ISO26262 compliant for systems up to ASIL-D