Select your region & language

Ceramic Capacitors FAQQAre there any resonant capacitors used for automotive OBC/wireless power supply, high power density server power supply, etc.? Also, are there any precautions for use?

A

The following table shows the lineup of resonant capacitors.

Swipe left or right to change screens View in landscape mode
Chip Multilayer Ceramic Capacitors Metal Terminal Type Multilayer Ceramic Capacitors
External appearance
Operating temperature range −55°C to +125°C −55°C to +125°C
Rated voltage (DC) 630V
1250V
630V
1250V
Temperature Characteristics C0G (EIA): 0±20ppm/°C
(25°C to 125°C)
C0G (EIA): 0±20ppm/°C
(25°C to 125°C)
Capacitance range 5.1nF to 10nF (1206 size)
11nF to 33nF (1210 size)
15nF to 54nF

Notice

  • When using capacitors for resonance applications, the points of "self-heating" and "allowable voltage curve" are important.
  • Capacitors used in high-power applications show a rise in self-heating after initial heating immediately after voltage is applied.
    Although self-heating is inevitable in high-power applications, voltage and frequency conditions that exceed the maximum operating temperature of 125°C within the target lifetime (e.g., 10 years) should be avoided (see Figure 1). In particular, the limit on the AC voltage V(p-p) that can be applied increases in the high-frequency range. In Murata's resonant capacitors, the allowable voltage is a voltage whose target life is the time it takes for the surface temperature of the capacitor to reach the maximum operating temperature of 125°C. Therefore, when selecting a capacitor, the used voltage V(p-p) should be within the allowable voltage.
Fig. 1: Change in surface temperature of capacitor

Introducing SimSurfing Medium- and High-Voltage Capacitor Selection Support Tool

To address these issues, Murata has developed the SimSurfing Medium- and High-Voltage Capacitor Selection Support Tool, a web-based tool that helps customers select the most suitable capacitors for their application environments.
Simply enter the operating voltage, operating temperature, and required capacitance, and the tool calculates the optimal product and the number of series and parallel connections required for a resonant capacitor.
This tool helps reduce the burden on customers in terms of part number selection and design.

Image 1 of SimSurfing
Image 2 of SimSurfing

We appreciate your cooperation with the FAQ improvement questionnaire.
Were these FAQs helpful?

We would like to hear your opinions and requests regarding these FAQs.
Opinions from customers will be used to improve the FAQs.
We will not respond to inquiries and requests received by this form.

For product inquiries, please contact us using our contact form.