TVS Diodes (ESD Protection Devices) FAQ QImplementation evaluation

A
Sample : 01005 size or 0201 size

Test result

Level Load Stress
(Reference value)
Test result
NG / G
A +0.7mm 13N 0 / 25
B +0.4mm 4N 0 / 25
C +0.3mm 3N 0 / 25
Equipment : SIGMA-G5
Nozzle : Buffing Nozzle
(With shock absorption mechanism)
(01005 : HG22C / 0201 : HG33C)
Speed : Maximum 130000 [cph]

Test Method

Related Links

We appreciate your cooperation with the FAQ improvement questionnaire.
Were these FAQs helpful?

We would like to hear your opinions and requests regarding these FAQs.
Opinions from customers will be used to improve the FAQs.
We will not respond to inquiries and requests received by this form.

For product inquiries, please contact us using our contact form.