Select your region & language

LoRa FAQQWhat is the difference between LoRa and FSK? Can we use both FSK (Frequency Shift Keying) and LoRa modulation?

A

Yes, it is possible to switch between FSK and LoRA via SPI register write.

Return to LoRa Module Page

Back to LoRa FAQ List