LoRa Module FAQ

Certification

Can Murata provide the FCC and CE certifications? We understand the module is pre-certified for 915MHz and 868MHz and we are currently trying to obtain the certification pricing for our products.

The reference FCC certification is provided. Customer can use this certification if they use the same (or similar) antenna.

The CE certification needs to be done on the final product, not the module. Hence, customers will need to handle this over their end. However, Murata can provide the data to assist.

Return to LoRa Module Page

Back to LoRa FAQ List