Select your region & language

Piezoelectric Buzzers FAQQDo Sound Components acquire UL standard certification on flame resistance(UL94)?

A
As a component, they do not acquire UL standard certification, but they are composed of UL standard certified material in the plastic case and the coating of lead wire.