Select your region & language

NTC Thermistors FAQQ[NC* Series] What are the conditions for soldering the chip thermistor with soldering iron?

A

Preheat the oven to 150°C for 1 to 2 minutes. Use a soldering iron with a power of 20W or less and a tip of φ3mm or less to solder at 280°C or less within 10 seconds. Please be careful not to touch the ceramic base directly.