Select your region & language

PTC Thermistors (POSISTOR) FAQQ[PRF Series] How much does the packaged product weigh?

A

Refer to the table below.

Outer Package
Swipe left or right to change screens View in landscape mode
Dimensions
Reference
(mm)
Max. Quantity
Reel PRF03 PRF15 PRF18 PRF21
15,000pcs / reel 10,000pcs / reel 4,000pcs / reel 4,000pcs / reel
A B C Quantity (pcs) Weignt (g) Quantity (pcs) Weignt (g) Quantity (pcs) Weignt (g) Quantity (pcs) Weignt (g)
189 189 51 2 30,000 about 320 20,000 about 290 8,000 about 340 8,000 about 280
189 189 92 5 75,000 about 700 50,000 about 640 20,000 about 770 20,000 about 600
189 190 141 10 150,000 about 1,340 100,000 about 1,220 40,000 about 1,460 40,000 about 1,140
Note Paper tape Paper tape Paper tape Embosse tape

The size of outer package shallbe selected by products quantity inside.