Enter a product part number, or a portion of a part number.
Thank you so much for watching our webinar. We really appreciate your interest and if you have further question, please contact us below.
Rui Ramalho
Product Manager Murata Electronics
Wi-Fi® + Bluetooth® Modules
Wi-Fi :WiFi 6 Dimensions : 7.7 x 8.8 x 1.3 mm Chipset : NXP IW612
Wi-Fi : Wi-Fi 5 2x2MIMO Dimensions : 11.8 mm x 8.4 mm x 1.3 mm Chipset : 88W8997
Wi-Fi : Wi-Fi 5 Dimensions : 10.2mm × 9.3mm × 1.3mm Chipset : 88W8997
This page explains Home Tech, which involves the use of technologies such as artificial intelligence (AI) and IoT to enable a sustainable and affluent lifestyle. This movement aims to leverage home management and control technology to enable more effective and waste-free utilization of household equipment and consumer electronics products.
The time people spend at home has increased significantly due to the spread of COVID-19. As a result, there are no doubt many people who have felt that the frequency of housework has increased (e.g. food preparation and clean-up, the amount and frequency of laundry, room cleaning, etc.).
These are Application Guides of Murata solution and products for Refrigerator, Air Conditioner, Washing Machine, Air Purifier, Microwave Oven, IH Rice Cooker, Vacuum Cleaner.