Select your region & language

Ceramic Capacitors FAQQWhat are the typical ESR and ESL values of multilayer ceramic capacitors?

A
We have released a Design Support Software "SimSurfing" where characteristic charts can be displayed, and characteristic data of multilayer ceramic capacitors (MLCC and lead type) can be downloaded.
Not only ESR and ESL values, but also the impedance frequency characteristics and other characteristic data can be confirmed.
For data on part numbers not yet listed in SimSurfing, please inquire via the Contact Form or through your purchasing route.
Swipe left or right to change screens View in landscape mode.

<Related Links>
SimSurfing (web Ver.)

<Reference FAQ>
> Please provide data regarding the temperature characteristics and DC bias characteristics, AC voltage characteristics, impedance/ESR and other frequency characteristics, ripple exothermic characteristics and other major electrical characteristics of multilayer ceramic capacitors. In addition, is it possible for such data to be provided in CSV format?
> Please provide data regarding the DC bias characteristics in the event that the measurement conditions (ambient temperature and the applied voltage of the alternating current) of the multilayer ceramic capacitors are changed. (Ex: DC bias characteristic data at 40℃ and 10 mVrms)
> Please provide data regarding the temperature characteristics in the event that the measurement conditions (applied voltage of the direct/alternating current) of the multilayer ceramic capacitors are changed. (Ex: Temperature characteristic data at 3VDC and 10 mVrms)
> Please provide data regarding the frequency characteristics in the event that the measurement conditions (ambient temperature and the applied voltage of the direct current) of the multilayer ceramic capacitors are changed. (Ex: Frequency characteristic data at 40℃ and 3VDC)
> Please provide a data sheet regarding the electrical characteristics of the multilayer ceramic capacitors. In addition, please provide comparative data for multiple part numbers.