Select your region & language

Ceramic Capacitors FAQQWhat kind of Ceramic Capacitors do you have?

A

Ceramic capacitors are categorized by the shape, structure, and material / characteristics of the dielectric ceramics, as follows.


<Category by dielectric ceramics>

Swipe left or right to change screens View in landscape mode.
Temperature compensating type (CLASS1) High dielectric constant type (CLASS2)
Material Calcium zirconate Barium titanate
Main temperature characteristics C0G(Small capacitance change due to temperature) X5R/X7R(Large capacitance change due to temperature)
DC bias characteristics No Yes
Aging characteristics No Yes
Capacitance Low relative dielectric constant and a small capacitance High relative dielectric constant and a large capacitance can be obtained
Main circuit application For oscillation, tuning (filter), coupling, matching, etc. For bypass circuits, smoothing, decoupling, coupling, etc.

Related link

What is the difference in the features and applications between the high dielectric type (X5R/X6S/X7R etc.) and the temperature compensating type (COG/U2J etc.)?


<Category by shape and structure>

Swipe left or right to change screens View in landscape mode.
Structure Examples of shapes
SMD Multilayer
Resin molding
(Disc type)
SMD2
Lead type Multilayer
Disc type