Select your region & language

Ceramic Capacitors FAQQWhat kind of material and method do you use for lead type products?

A
The outermost plated layer consists of tin (Sn).

It is formed by a hot-dip process.

The molten tin plating contains 1% to 3% copper.