Select your region & language

Silicon Capacitors FAQ Q What is the recommended stencil design for solder mounting of surface mounting type?

A

The recommended stencil design when using Type 6 solder paste is shown as below.
Please refer to the assembly note for details.

Swipe left or right to change screens View in landscape mode.
Silicon Capacitor Case Size Stencil opening size
(in µm)
Stencil thickness
(in µm)
Stencil grade
(roughness and opening profile)
0201M 200×130 50 high
0201 320×150 100 medium high
0402M 260×240 100 medium high
0402 369×260 125 regular
0204M 750×90 75 medium high
0603 768×300 125 regular
0404M 250×750 125 regular
0805 400×960 125 regular
1206 500×1229 125 regular
1812 650×3012 125 regular

Related terms : Silicon Capacitor(Si-Cap), Silicon IPD(Si-IPD, Integrated Passive Device), SMD, SMT, Surface Mount Device, Surface Mount Technology, Assembly note