Select your region & language

Silicon Capacitors FAQQAre any special conditions required when shipping goods? Do the products need to be maintained at a constant temperature when being transported?

A

The storage conditions are between 18°C and 35°C, but the component temperature does not need to be controlled while being transported.
For more details about the storage conditions, please see “Murata products storage conditions and shelf life” in the Application Note.

Related terms : Silicon Capacitor(Si-Cap), Silicon IPD(Si-IPD, Integrated Passive Device), Part number(PN), part number assignment rules