Silicon Capacitors FAQ Q Please tell us about your lineup of products by operating temperature range.

A

Refer to the table below.

Swipe left or right to change screens View in landscape mode.
Operating temperature -55℃~150℃ 55℃~200℃ -55℃~250℃
Solder Mounting
XBSC
UBSC
BBSC
ULSC
LPSC
HSSC
HTSC XTSC
Wire-bonding
vertical
UWSC
WASC
WBSC
WLSC
WTSC WXSC
Wire-bonding/Embedded
horizontal
EMSC
MGSC
UBEC
BBEC
ULEC
ETSC
ATSC
EXSC

Related terms : Silicon Capacitor(Si-Cap), Silicon IPD(Si-IPD, Integrated Passive Device)

We appreciate your cooperation with the FAQ improvement questionnaire.
Were these FAQs helpful?

We would like to hear your opinions and requests regarding these FAQs.
Opinions from customers will be used to improve the FAQs.
We will not respond to inquiries and requests received by this form.

For product inquiries, please contact us using our contact form.