Select your region & language

TVS Diodes (ESD Protection Devices) FAQ QHow to get S parameter

A
EVB
Substrate
Material : F260A (Nippon Pillar Packing)
Thickness : 0.2mm
Connector
MFSM06FS008 (TAKITEK)
Low capacitance products (less than 1pF)
Frequency Range : 300kHz – 15GHz
Number of Point : 1601
High capacitance products (1pF or higher)
Frequency Range : 300kHz – 8.5GHz
Number of Point : 1601

Related Links