Enter a product part number, or a portion of a part number.
CO2 sensors measure the CO2 concentration in the air with high accuracy and stability using the non-dispersive infrared (NDIR) method. The sensors output the measured values as an analog voltage (example: 0 to 5 V).
See the product features, advantages, lineup, and design support information for CO2 sensors.
We introduce in detail here the strengths of Murata's CO2 sensors, which are simple to install, easy to use, resistant to breakage, highly accurate, and stable over a long period of time.
We describe here the systems, mechanisms and principles, advantages and disadvantages, evaluation and standard values, and more of CO2 sensors.
We appreciate your cooperation with the FAQ improvement questionnaire.Were these FAQs helpful?
We would like to hear your opinions and requests regarding these FAQs.Opinions from customers will be used to improve the FAQs.We will not respond to inquiries and requests received by this form.
For product inquiries, please contact us using our contact form.