Select your region & language

PTC Thermistors (POSISTOR) FAQQ[PRF Series] What is the difference between sensing temperature 1 and sensing temperature 2 in PRF series.

A

The sensing temperature 1 is 10 times the initial resistance, and the sensing temperature 2 is 100 times the initial resistance.
Sensing temperature 2 (100 times) can be used to increase the difference of output voltage between normal and detected temperatures, or to detect temperatures in multiple series connections.