Select your region & language

PTC Thermistors (POSISTOR) FAQQ[PRG Series] How much does the packaged product weigh?

A

Refer to the table below.

Outer Package
Swipe left or right to change screens View in landscape mode
Dimensions
Reference
(mm)
Max. Quantity
Reel PRG03 PRG18 PRG21_RA PRG21_RK
15,000pcs / reel 4,000pcs / reel 4,000pcs / reel 3,000pcs / reel
A B C Quantity (pcs) Weignt (g) Quantity (pcs) Weignt (g) Quantity (pcs) Weignt (g) Quantity (pcs) Weignt (g)
189 189 51 2 30,000 about 320 8,000 about 340 8,000 about 280 6,000 about 270
189 189 92 5 75,000 about 700 20,000 about 770 20,000 about 600 15,000 about 590
189 190 141 10 150,000 about 1,340 40,000 about 1,460 40,000 about 1,140 30,000 about 1,110
Note Paper tape Paper tape Paper tape Embosse tape

The size of outer package shallbe selected by products quantity inside.