Select your region & language

PTC Thermistors (POSISTOR) FAQQ[PRF Series] Is it possible to resin coating and potting for PRF series?

A

The following are concerns due to resin coating and potting.

  1. POSISTOR characteristics may deteriorate due to resin material or solvent.
  2. Since the state of heat conduction and heat dissipation changes, the response may be affected.
  3. Stress during curing shrinkage of resin may reduce product life.

Before use, please understand the above points and make a sufficient evaluation.