Select your region & language

Ceramic Resonators (CERALOCK) FAQQWhat are the risks when external stress is applied to a lead type CERALOCK?

A
This product consists of a hollow structure with an internal space for vibration, and holds the elements on both ends.
If excessive force is applied to the product body while handling or mounting the product, chipping or cracking may occur in the internal elements. Be careful not to apply excessive force to the product body while handling or mounting.

Product cross section (View from top)


Note:Structural Drawings of  Timing Devices
Structure drawings are provided on our website "my Murata". 
"my Murata" requires registration for access, and can be found through the following link. (Entry is Free)
We hope that the utilization of "my Murata" is advantageous so we may innovate together !