Select your region & language

White Paper Download: Powering Your Open Compute Style Rack

Since 2011, the Open Compute Project has transformed data center power — shifting from N+N to N+1 redundancy and 12V to 48–54V architectures to slash cost, heat, and losses. Today, with AI and GPU racks pushing past 120kW, OCP delivers scalable, efficient solutions from balanced three phase shelves to high efficiency ORV3 designs.

This whitepaper explores key OCP architectures driving next generation data center power: Rack Power Shelves – Balanced three phase PSUs for reliable rack level power. Meta’s ORV3 – 51V N+1 PSU designs with optional dual AC inputs. AI and GPU Power Scaling – High Power Racks up to 120kW with integrated liquid cooling. Mount Diablo – Decoupled compute and power racks with energy storage for stability. Future Trends – Higher voltage DC (400–800V) and three phase systems for next gen workloads.


Built for the next wave of computing - scalable, safe, and efficient.

Powering Your Open Compute Style Rack